text.skipToContent text.skipToNavigation

SN75374D

Quadruple MOSFET Drivers

Packaging

Package | PIN: D | 16
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $2.75
10-24 $2.47
25-99 $2.30
100-249 $2.02
250-499 $1.89
500-749 $1.61
750-999 $1.36
1000+ $1.29

Features

  • Quadruple Circuits Capable of Driving High-Capacitance Loads at High Speeds
  • Output Supply Voltage Range From 5 V to 24 V
  • Low Standby Power Dissipation
  • VCC3 Supply Maximizes Output Source Voltage

Texas Instruments  SN75374D

The SN75374 is a quadruple NAND interface circuit designed to drive power MOSFETs from TTL inputs. It provides the high current and voltage necessary to drive large capacitive loads at high speeds.

The outputs can be switched very close to the VCC2 supply rail when VCC3 is about 3 V higher than VCC2. VCC3 can also be tied directly to VCC2 when the source voltage requirements are lower.