SN75ALS181NSR

text.skipToContent text.skipToNavigation

SN75ALS181NSR

Differential Driver And Receiver Pair

Packaging

Package | PIN: NS | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $2.49
10-24 $2.25
25-99 $2.09
100-249 $1.83
250-499 $1.72
500-749 $1.46
750-999 $1.23
1000+ $1.18

Features

  • Meets TIA/EIA-422-B, TIA/EIA-485-A,
    and CCITT Recommendations V.11 and X.27
  • Low Supply-Current Requirements...
    30 mA Max
  • Driver Output
    Capacity...±60 mA
  • Thermal Shutdown Protection
  • Driver Common-Mode Output Voltage
    Range of –7 V to 12 V
  • Receiver Input Impedance...
    12 kΩ Min
  • Receiver Input Sensitivity...
    ±200 mV
  • Receiver Input Hysteresis...
    60 mV Typ
  • Receiver Common-Mode Input Voltage
    Range of ±12 V
  • Operates From Single 5-V Supply
  • Glitch-Free Power-Up and Power-Down
    Protection

Texas Instruments  SN75ALS181NSR

The SN75ALS181 is a differential driver and receiver pair designed for bidirectional data communication on multipoint bus transmission lines. The design provides for balanced transmission lines and meets TIA/EIA-422-B and TIA/EIA-485-A, and CCITT recommendations V.10, V.11, X.26, and X.27.

The SN75ALS181 combines a 3-state differential line driver and a differential-input line receiver that operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, that can be connected together externally to function as a direction control. The driver differential outputs and the receiver differential inputs are connected to separate pins for greater flexibility and are designed to offer minimum loading to the bus when the driver is disabled or VCC = 0. These ports feature wide positive and negative common-mode voltage changes, making the device suitable for party-line applications.