SN75C1168NSR

text.skipToContent text.skipToNavigation

SN75C1168NSR

Dual Differential Drivers And Receivers

Packaging

Package | PIN: NS | 16
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $1.69
10-24 $1.51
25-99 $1.40
100-249 $1.22
250-499 $1.13
500-749 $0.95
750-999 $0.78
1000+ $0.71

Features

  • Meet or Exceed Standards TIA/EIA-422-B and
    ITU Recommendation V.11
  • BiCMOS Process Technology
  • Low Supply-Current Requirements: 9 mA Max
  • Low Pulse Skew
  • Receiver Input Impedance . . . 17 k Typ
  • Receiver Input Sensitivity . . . ±200 mV
  • Receiver Common-Mode Input Voltage Range of .7 V to 7 V
  • Operate From Single 5-V Power Supply
  • Glitch-Free Power-Up/Power-Down Protection
  • Receiver 3-State Outputs Active-Low Enable for
    SN65C1167 and SN75C1167 Only
  • Improved Replacements for the MC34050 and MC34051

Texas Instruments  SN75C1168NSR

The SN65C1167, SN75C1167, SN65C1168, and SN75C1168 dual drivers and receivers are integrated circuits designed for balanced transmission lines. The devices meet TIA/EIA-422-B and ITU recommendation V.11.

The SN65C1167 and SN75C1167 combine dual 3-state differential line drivers and 3-state differential line receivers, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can be connected together externally to function as direction control. The SN65C1168 and SN75C1168 drivers have individual active-high enables.