text.skipToContent text.skipToNavigation

SN75DP139RSBR

DisplayPort to TMDS Translator

Packaging

Package | PIN: RSB | 40
Temp: S (0 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.49
10-24 $2.23
25-99 $2.07
100-249 $1.80
250-499 $1.66
500-749 $1.40
750-999 $1.15
1000+ $1.05

Features

  • DisplayPort Physical Layer Input Port to TMDS Physical Layer Output Port
  • Integrated TMDS Level-Shifting Re-driver With Receiver Equalization
  • Supports Data Rates up to 3.4 Gbps
  • Achieves HDMI 1.4b Compliance
  • 3D HDMI Support With TMDS Clock Rates up to 340 MHz
  • 4k × 2k Operation (30 Hz, 24bpp)
  • Deep Color Supporting 36bpp
  • Integrated I2C Logic Block for DVI/HDMI Connector Recognition
  • Integrated Active I2C Buffer
  • Enhanced ESD: 10 kV on All Pins
  • Enhanced Commercial Temperature Range: 0°C to 85°C
  • 48-Pin 7-mm × 7-mm VQFN (RGZ) Package
  • 40-Pin 5-mm × 5-mm WQFN (RSB) Package

All trademarks are the property of their respective owners.

Texas Instruments  SN75DP139RSBR

The SN75DP139 is adual-mode DisplayPort input to Transition-Minimized Differential Signaling (TMDS) output. The TMDSoutput has a built-in level-shifting re-driver supporting Digital Video Interface (DVI) 1.0 andHigh Definition Multimedia Interface (HDMI) 1.4b standards. The SN75DP139 is specified up to a maximum data rate of 3.4 Gbps, supporting resolutionsgreater then 1920 × 1200 or HDTV 12-bit color depth at 1080p (progressive scan). TheSN75DP139 is compliant with theHDMI 1.4b specifications andsupports optional protocol enhancements such as 3D graphics at resolutions demanding a pixel rateup to 340 MHz.