text.skipToContent text.skipToNavigation

SN75LBC241DW

Low-Power LinBiCMOS Multiple Drivers And Receivers

Packaging

Package | PIN: DW | 28
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $5.52
10-24 $4.97
25-99 $4.63
100-249 $4.06
250-499 $3.80
500-749 $3.23
750-999 $2.73
1000+ $2.60

Features

  • Operates With Single 5-V Power Supply
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU Recommendation V.28
  • Improved Performance Replacement for MAX241
  • Operates at Data Rates up to 100 kbit/s Over a 3-m Cable
  • Low-Power Shutdown Mode... 1 uA Typ
  • LinBiCMOSTM Process Technology
  • Four Drivers and Five Receivers
  • ±30-V Input Levels
  • 3-State TTL/CMOS Receiver Outputs
  • ±9-V Output Swing With a 5-V Supply
  • Applications
    • TIA/EIA-232-F Interface
    • Battery-Powered Systems
    • Terminals
    • Modems
    • Computers
  • Packaged in Plastic Small-Outline Package

LinBiCMOS and LinASIC are trademarks of Texas Instruments.

Texas Instruments  SN75LBC241DW

The SN75LBC241 is a low-power LinBiCMOSTM line-interface device containing four independent drivers and five receivers. It is designed as a plug-in replacement for the Maxim MAX241. The SN75LBC241 provides a capacitive-charge-pump voltage generator to produce RS-232 voltage levels from a 5-V supply. The charge-pump oscillator frequency is 20 kHz. Each receiver converts RS-232 inputs to 5-V TTL/CMOS levels. The receivers have a typical threshold of 1.2 V and a typical hysteresis of 0.5 V and can accept ±30-V inputs. Each driver converts TTL/CMOS input levels into RS-232 levels.

The SN75LBC241 includes a receiver, a 3-state control line, and a low-power shutdown control line. When the EN\ line is high, receiver outputs are placed in the high-impedance state. When EN\ is low, normal operation is enabled.

The shutdown mode reduces power dissipation to less than 5 uW, typically. In this mode, receiver outputs have high impedance, driver outputs are turned off, and the charge-pump circuit is turned off. When SHUTDOWN is high, the shutdown mode is enabled. When SHUTDOWN is low, normal operation is enabled.

This device has been designed to conform to TIA/EIA-232-F and ITU Recommendation V.28.

The SN75LBC241 has been designed using LinBiCMOS technology and cells contained in the Texas Instruments LinASICTM library. Use of LinBiCMOS circuitry increases latch-up immunity in this device over an all-CMOS design.

The SN75LBC241 is characterized for operation from 0°C to 70°C.