text.skipToContent text.skipToNavigation

SN75LVCP422DBR

2 Channel SATA 3Gbps Repeater

Packaging

Package | PIN: DB | 20
Temp: S (0 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.56
10-24 $3.21
25-99 $2.99
100-249 $2.62
250-499 $2.45
500-749 $2.08
750-999 $1.76
1000+ $1.68

Features

  • Data Rates up to 3 Gbps
  • SATA Gen 2.6, eSATA Compliant
  • SATA Hot-Plug Capable
  • Supports Common-Mode Biasing for OOB Signaling with Fast Turn-On
  • Channel Selectable Pre-Emphasis
  • Fixed Receiver Equalization
  • Integrated Termination
  • Low Power
    • <200 mW Typ
    • <5 mW in Sleep Mode
    • 15% Typ Lower Power in Auto Low Power Mode
  • Excellent Jitter and Loss Compensation Capability to Over 20 Inch FR4 Trace
  • High Protection Against ESD Transient
    • HBM: 8000V
    • CDM: 1500V
    • MM: 200V
  • 20-Pin SSOP Package
  • Pin Compatible with PI2EQX3211A and PI2EQX3211B
  • APPLICATIONS
    • Notebooks, Desktops, Docking Stations, Servers, and Workstations

(1) Requires use of AC coupling capacitors at differential inputs and outputs.

Texas Instruments  SN75LVCP422DBR

The SN75LVCP422 is a dual channel, single lane SATA redriver and signal conditioner supporting data rates up to 3 Gbps. The device complies with SATA specification revision 2.6 and eSATA requirements.

The SN75LVCP422 operates from a single 3.3-V supply. Integrated 100- line termination and self-biasing make the device suitable for AC coupling. The inputs incorporate an OOB detector, which automatically turns the differential outputs off while maintaining a stable output common-mode voltage compliant to SATA link. The device is also designed to handle SSC transmission per SATA spec.

The SN75LVCP422 handles interconnect losses at both its input and output. The built-in transmitter pre-emphasis feature is capable of applying 0 dB or 2.5 dB of relative amplification at higher frequencies to counter the expected interconnect loss. On the receive side the device applies a fixed equalization of 7 dB to boost input frequencies near 1.5 GHz. Collectively, the input equalization and output pre-emphasis features of the device work to fully restore SATA signal integrity over extended cable and backplane pathways.

The device is hot-plug capable(1) preventing device damage under device hot-insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.