text.skipToContent text.skipToNavigation

SN75LVDS84ADGGR

FlatLink™ Transmitter

Packaging

Package | PIN: DGG | 48
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $5.32
10-24 $4.79
25-99 $4.46
100-249 $3.91
250-499 $3.66
500-749 $3.11
750-999 $2.63
1000+ $2.51

Features

  • 21:3 Data Channel Compression at up to 196 Million Bytes per Second Throughput
  • Suited for SVGA, XGA, or SXGA Data Transmission From Controller to Display With Very Low EMI
  • 21 Data Channels Plus Clock In Low-Voltage TTL Inputs and 3 Data Channels Plus Clock Out Low-Voltage Differential Signaling (LVDS) Outputs
  • Operates From a Single 3.3-V Supply and 89 mW (Typ)
  • Ultralow-Power 3.3-V CMOS Version of the SN75LVDS84. Power Consumption About One Third of the 'LVDS84
  • Packaged in Thin Shrink Small-Outline Package (TSSOP) With 20 Mil Terminal Pitch
  • Consumes Less Than 0.54 mW When Disabled
  • Wide Phase-Lock Input Frequency Range: 31 MHz to 75 MHz
  • No External Components Required for PLL
  • Outputs Meet or Exceed the Requirements of ANSI EIA/TIA-644 Standard
  • SSC Tracking Capability of 3% Center Spread at 50-kHz Modulation Frequency
  • Improved Replacement for SN75LVDS84 and NSC's DS90CF363A 3-V Device
  • Available in Q-Temp Automotive
    High Reliability Automotive Applications
    Configuration Control / Print Support
    Qualification to Automotive Standards

FlatLink is a trademark of Texas Instruments.

Texas Instruments  SN75LVDS84ADGGR

The SN75LVDS84A and SN65LVDS84AQ FlatLink transmitters contains three 7-bit parallel-load serial-out shift registers, and four low-voltage differential signaling (LVDS) line drivers in a single integrated circuit. These functions allow 21 bits of single-ended LVTTL data to be synchronously transmitted over 3 balanced-pair conductors for receipt by a compatible receiver, such as the SN75LVDS82 or SN75LVDS86/86A.

When transmitting, data bits D0 - D20 are each loaded into registers of the 'LVDS84A upon the falling edge. The internal PLL is frequency-locked to CLKIN and then used to unload the data registers in 7-bit slices. The three serial streams and a phase-locked clock (CLKOUT) are then output to LVDS output drivers. The frequency of CLKOUT is the same as the input clock, CLKIN.

The 'LVDS84A requires no external components and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is the possible use of the shutdown/clear (SHTDN\) active-low input to inhibit the clock and shut off the LVDS output drivers for lower power consumption. A low-level on this signal clears all internal registers to a low level.

The SN75LVDS84A is characterized for operation over ambient free-air temperatures of 0°C to 70°C. The SN65LVDS84AQ is characterized for operation over the full Automotive temperature range of -40°C to 125°C.