SRC4190IDBRQ1

text.skipToContent text.skipToNavigation

SRC4190IDBRQ1

Automotive Catalog 192kHz Stereo Asynchronous Sample Rate Converters

Packaging

Package | PIN: DB | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $7.16
10-24 $6.44
25-99 $6.02
100-249 $5.40
250-499 $5.04
500-749 $4.38
750-999 $3.79
1000+ $3.72

Features

  • Qualified for Automotive Applications
  • Automatic Sensing of the Input-To-Output Sampling Ratio
  • Wide Input-to-Output Sampling Range: 16:1 to 1:16
  • Supports Input and Output Sampling Rates up to 212 kHz
  • Dynamic Range: 128 dB (–60 dBFS Input,
    BW = 20 Hz to fS/2, A-Weighted)
  • THD+N: –125 db (0 dBFS Input,
    BW = 20 Hz to fS/2)
  • Attenuates Sampling and Reference Clock Jitter
  • High Performance, Linear Phase Digital Filtering
  • Flexible Audio Serial Ports
  • Master or Slave Mode Operation
  • Supports I2S, Left Justified, Right Justified,
    and TDM Data Formats
  • Supports 16, 18, 20, or 24-Bit Audio Data
  • TDM Mode Allows Daisy Chaining of up to Eight Devices
  • Supports 24-, 20-, 18-, or 16-Bit Input and Output Data
  • All Output Data Is Dithered From the Internal 28-Bit Data Path
  • Low Group Delay Option for Interpolation Filter
  • Soft Mute Function
  • Bypass Mode
  • Power Down Mode
  • Operates From a Single 3.3-V Power Supply
  • Small SSOP-28 Package
  • Pin Compatible With the SRC4192, AD1895, and AD1896
  • APPLICATIONS
    • Digital Mixing Consoles
    • Digital Audio Workstations
    • Audio Distribution Systems
    • Broadcast Studio Equipment
    • High-End A/V Receivers
    • General Digital Audio Processing

Texas Instruments  SRC4190IDBRQ1

The SRC4190 is an asynchronous sample rate converter designed for professional and broadcast audio applications. The SRC4190 combines a wide input-to-output sampling ratio with outstanding dynamic range and low distortion. Input and output serial ports support standard audio formats, as well as a Time Division Multiplexed (TDM) mode. Flexible audio interfaces allow the SRC4190 to connect to a wide range of audio data converters, digital audio receivers and transmitters, and digital signal processors.

The SRC4190 is a standalone pin-programmed device, with control pins for mode, data format, mute, bypass, and low group delay functions.

The SRC4190 may be operated from a single 3.3-V power supply. A separate digital I/O supply (VIO) operates over the 1.65-V to 3.6-V supply range, allowing greater flexibility when interfacing to current and future generation signal processors and logic devices. The SRC4190 is available in an SSOP-28 package.