text.skipToContent text.skipToNavigation

TAS2505TRGERQ1

2.6W Mono Digital & Analog Input Automotive Class-D Speaker Amplifier

Packaging

Package | PIN: RGE | 24
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.54
10-24 $1.38
25-99 $1.29
100-249 $1.13
250-499 $1.06
500-749 $0.90
750-999 $0.76
1000+ $0.73

Features

  • AEC-Q100 Qualified With the Following Results for Automotive Applications:
    • Device Temperature Grade 1: –40°C to 125°C AmbientOperating Temperature Range
    • Device HBM ESD ClassificationLevel H2
    • Device CDM ESD Classification LevelC4B
  • Mono Class-D BTL Speaker Amplifier
    • 2.6 W at 10% THD_N (4Ω, 5.5 V)
    • 1.7 W at 10% THD+N (8 Ω, 5.5 V)
  • Supports both Digital and Analog Input
  • Single Supply 2.7 V to 5.5 V
  • Load Diagnostic Functions:
    • Output-to-GND Short
    • Terminal-to-Terminal Short
    • Output-to-Power Short
    • OverTemperature
  • Supports 9-kHz to 96-kHz Sample Rates
  • Two Single-Ended Inputs with Output Mixing and Level Control
  • Embedded Power-On-Reset
  • Programmable Digital Audio Processing:
    • Bass Boost
    • Treble
    • EQ (up to 6Biquads)
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C and SPI Control With Auto-Increment
  • 24-Pin, VQFN Wettable Flank (Automotive Grade) Package

All trademarks are the property of their respective owners.

Texas Instruments  TAS2505TRGERQ1

The TAS2505-Q1 is a mono Class-D speaker amp that supports both Digitaland Analog inputs. The device is ideal for automotive instrument cluster, emergency call (eCall),and telematics applications. Direct I2S input removes the need for anexternal DAC in the audio signal path, and the integrated LDO enables single supply operation. Inaddition to integration, the device features programmable audio processing. The onboard DSPsupports bass boost, treble, and EQ (up to 6 biquads). An on-chip PLL provides the high-speed clockneeded by the DSP. The volume level is register controlled.