text.skipToContent text.skipToNavigation

TAS2770YFFT

Digital Input Mono Class-D Audio Amplifier with Speaker IV Sense

Packaging

Package | PIN: YFF | 30
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.68
10-24 $2.42
25-99 $2.25
100-249 $1.97
250-499 $1.85
500-749 $1.57
750-999 $1.32
1000+ $1.27

Features

  • High-Performance Mono Class-D Amplifier
    • 20-W at 1% THD+N (4 Ω, 16 V)
    • 15.4-W at 1 % THD+N (4 Ω, 12.6 V)
    • 9.1-W at 1 % THD+N (8 Ω, 12.6 V)
    • 7.1-W at1 % THD+N (4 Ω, 8.4 V)
    • 4-W at 1 % THD+N (8 Ω, 8.4 V)
  • 0.03 % THD+N at 1 W (4 Ω, VBAT = 12.6 V)
  • 32-µVrms A-Weighted Idle Channel noise
  • 90-dB PSRR with 200 mVPP Ripple at 20 - 20 kHz
  • 82.5% Efficiency at 1 W (4 Ω, VBAT = 12.6 V)
  • < 1 µA HW Shutdown VBAT Current
  • 42 mW / 63 mW Idle Dissipation (8.4 V / 12.6 V)
  • Speaker Voltage and Current Sense
  • Real-Time Diagnostics Using I/V Speaker Sense
    • Over Current
    • ShortCircuit(short to power, short to ground and terminal-to-terminal short)
    • Over-Temperature
  • VBAT Tracking Peak Voltage Limiter with Brown Out Prevention
  • 44.1-kHz to 192-kHz Sample Rates
  • Flexible User Interfaces
    • I2S/TDM: 8 Channels (32-bit / 96 kHz)
    • I2C: 8 selectable Addresses
  • MCLK Free Operation
  • Low Pop and Click
  • Power Supplies
    • VBAT: 4.5 V to 16 V
    • AVDD: 1.8 V
  • Spread-Spectrum Low EMI Mode
  • Thermal and Over Current Protection

All trademarks are the property of their respective owners.

Texas Instruments  TAS2770YFFT

The TAS2770 is a mono, digital input Class-D audio amplifieroptimized for efficiently driving high peak power into small loudspeakers. The Class-D amplifier iscapable of delivering 15.4 W of peak power into a 4-Ω load while sustaining 11.6 W continuouslywith less than 0.03 % THD+N at a battery voltage of 12.6 V.

Integrated speakervoltage and current sense provides for real time monitoring of loudspeaker behavior. A battery tracking peak voltage limiter with brown out prevention optimizes amplifierheadroom over the entire charge cycle of 2S or 3S battery systems.

Up to eight devices can share a common bus via either I2S/TDM+ I2C.

The TAS2770 device is available in a 26-pin, 0.4-mm pitch QFN for acompact PCB footprint.