text.skipToContent text.skipToNavigation

TAS5111ADAD

70-W Mono Digital Amplifier Power Stage

Packaging

Package | PIN: DAD | 32
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $8.25
10-24 $7.42
25-99 $6.93
100-249 $6.21
250-499 $5.80
500-749 $5.05
750-999 $4.37
1000+ $4.28

Features

  • 70-W RMS Power (BTL) Into 4 With Less Than 0.2% THD+N
  • 95-dB Dynamic Range (TDAA System With TAS5026)
  • Power Efficiency Greater Than 90% Into 4- Loads
    • Smaller Power Supplies
  • Self-Protecting Design With Autorecovery
  • 32-Pin TSSOP (DAD) PowerPAD™ Package
  • 3.3-V Digital Interface
  • EMI-Compliant When Used With Recommended System Design
  • APPLICATIONS
    • DVD Receiver
    • Home Theatre
    • Mini/Micro Component Systems
    • Internet Music Appliance

PurePath Digital and PowerPAD are trademarks of Texas Instruments. Other trademarks are the property of their respective owners.

Texas Instruments  TAS5111ADAD

The TAS5111A is a high-performance digital amplifier power stage designed to drive a 4- speaker up to 70 W with 0.2% distortion plus noise. The device incorporates TI’s PurePath Digital™ technology and is used with a digital audio PWM processor (TAS50XX) and a simple passive demodulation filter to deliver high-quality, high-efficiency digital audio amplification.

The efficiency of this digital amplifier can be greater than 90%, depending on the system design. Overcurrent protection, overtemperature protection, and undervoltage protection are built into the TAS5111A, safeguarding the device and speakers against fault conditions that could damage the system.