TAS5162DDV

text.skipToContent text.skipToNavigation

TAS5162DDV

210-W Stereo Digital Amplifier Power Stage

Packaging

Package | PIN: DDV | 44
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $12.82
10-24 $11.92
25-99 $11.50
100-249 $10.05
250-499 $9.56
500-749 $8.80
750-999 $7.90
1000+ $7.88

Features

  • 2×160 W at 10% THD+N Into 8- BTL
  • 2×210 W at 10% THD+N Into 6- BTL
  • 1×300 W at 10% THD+N Into 4- PBTL
  • >110 dB SNR (A-Weighted, TAS5518 Modulator)
  • <0.09% THD+N at 1 W
  • Two Thermally Enhanced Package Options:
    • DKD (36-pin PSOP3)
    • DDV (44-pin HTSSOP)
  • High-Efficiency Power Stage (>90%) With 80-m Output MOSFETs
  • Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, Short Circuit
  • Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Intelligent Gate Drive
  • Mid-Z Ramp Compatible for reduced ‘pop noise’
  • APPLICATIONS
    • Mini/Micro Audio System
    • DVD Receiver
    • Home Theater

All other trademarks are the property of their respective owners

Texas Instruments  TAS5162DDV

The TAS5162 is a high performance, integrated stereo digital amplifier power stage with an improved protection system. The TAS5162 is capable of driving a 6- bridge-tied load (BTL) at up to 210 W per channel at THD = 10%, low integrated noise at the output, low THD+N performance without clipping, and low idle power dissipation.

A low-cost, high-fidelity audio system can be built using a TI chipset, comprising a modulator (e.g., TAS5508) and the TAS5162.

This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency audio amplification with proven EMI compliance. This device requires two power supplies, at 12 V for GVDD and VDD, and at 50V for PVDD. The TAS5162 does not require power-up sequencing due to internal power-on reset. The efficiency of this digital amplifier is greater than 90% into 6 , which enables the use of smaller power supplies and heatsinks.

The TAS5162 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The TAS5162 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.