TAS5176DDW

text.skipToContent text.skipToNavigation

TAS5176DDW

100-W (5.1 Channel) Digital Amplifier Power Stage

Packaging

Package | PIN: DDW | 44
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $11.11
10-24 $10.33
25-99 $9.97
100-249 $8.71
250-499 $8.29
500-749 $7.63
750-999 $6.85
1000+ $6.83

Features

  • Total Output Power at 10% THD+N
    • 5 × 15 W at 8 (BTL)
  • 105-dB SNR (A-Weighted), with TAS5086 Modulator
  • < 0.05% THD+N at 1 W
  • Power Stage Efficiency > 90% Into Recommended Loads (SE)
  • Integrated Self-Protection Circuits
    • Undervoltage
    • Overtemperature
    • Overload
    • Short Circuit
  • Integrated Active-Bias Control to Avoid DC Pop
  • Footprint Compatible with the TAS5186A for Scaleable Designs
  • Thermally Enhanced 44-pin HTSSOP Package with PowerPad located on the bottom of the device
  • EMI-Compliant When Used With Recommended System Design
  • APPLICATIONS
    • DVD Receiver
    • Home Theater in a Box
    • Televisions

PowerPAD, PurePath Digital are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

Texas Instruments  TAS5176DDW

The TAS5176 is a high-performance, six-channel, digital-amplifier power stage with an improved protection system. The TAS5176 is capable of driving a 8-, single-ended subwoofer greater than 25 W at 10% THD+N performance.

Furthermore, the TAS5176 can drive three-channels in BTL mode, with the same high-performance but with a higher power level. In BTL mode, the TAS5176 is capable of driving 8- loads to greater than 30 Watts at 10% THD+N performance.

A low-cost, high-fidelity audio system can be built using a TI chipset comprising a modulator (e.g., TAS5086) and the TAS5176. This device does not require power-up sequencing because of the internal power-on reset.

The TAS5176 requires only simple passive demodulation filters on its outputs to deliver high-quality, high-efficiency audio amplification. The efficiency of the TAS5176 is greater than 90% when driving 8- subwoofer speaker.

The TAS5176 has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overload protection, undervoltage protection, and overtemperature protection. The TAS5176 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients. A new programmable overcurrent detector allows the use of lower-cost inductors in the demodulation output filter.