text.skipToContent text.skipToNavigation

TAS5182IDCA

100-W Stereo Digital Amplifier Power Stage Controller

Packaging

Package | PIN: DCA | 56
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $17.78
10-24 $16.53
25-99 $15.95
100-249 $13.94
250-499 $13.26
500-749 $12.21
750-999 $10.96
1000+ $10.92

Features

  • Stereo H-Bridge Driver
  • Efficiency > 95%
  • 2x100W (RMS) at 6
  • THD+N < 0.15% (Typical at 100 W at 6
  • Half-Bridge Independent Control
  • Glueless Interface to TAS50XX Digital Audio PWM Processors
  • 3.3-V Digital Interface
  • Fault Detection
    • Overcurrent
    • Overtemperature
    • Undervoltage Protection for External MOSFETs
  • Low Profile 56-Terminal TSSOP SMD Package
  • APPLICATIONS
    • AV Receivers
    • High Power DVD Receivers
    • Power Amplifiers
    • Home Theater
    • Subwoofer Driver


When using appropriate MOSFETs.
When using recommended design.
PurePath and PowerPAD are trademarks of Texas Instruments.

Texas Instruments  TAS5182IDCA

The TAS5182 device is a high-performance, stereo digital amplifier power stage controller. It is designed to drive two discrete bridge-tied-load (BTL) MOSFET output stage at up to 100 W per channel at 6 . The TAS5182 device, incorporating TI’s PurePath™ technology, is used in conjunction with a digital audio PWM processor (TAS50XX) and two discrete MOSFET H-bridges (4 MOSFETs per H-Bridge) to deliver high-power, true digital audio amplification. The efficiency of this digital amplifier can be greater than 95%, reducing the size of both the power supplies and heat sinks needed. The TAS5182 device accepts a stereo PWM 3.3-V input, and it controls the switching of the discrete H-bridges.

Overcurrent, overtemperature, and undervoltage protections are built into the TAS5182 device, safeguarding the H-bridge and speakers against output short-circuit conditions, overtemperature conditions, and other fault conditions that could damage the system.