TAS5352ADDVR

text.skipToContent text.skipToNavigation

TAS5352ADDVR

125-W Stereo Digital Amplifier Power Stage

Packaging

Package | PIN: DDV | 44
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $7.53
10-24 $6.77
25-99 $6.32
100-249 $5.67
250-499 $5.29
500-749 $4.61
750-999 $3.99
1000+ $3.91

Features

  • Total Power Output (Bridge-Tied)
    • 2 × 125 W at 10% THD+N Into 4 Ω
    • 2 × 100 W at 10% THD+N Into 6 Ω
  • Total Power Output (Single-Ended)
    • 4 × 45 W at 10% THD+N Into 3 \xE2Ω
    • 4 × 35 W at 10% THD+N Into 4 Ω
  • Total Power Output (Parallel Mode)
    • 1 × 250 W at 10% THD+N Into 2 Ω
    • 1 × 195 W at 10% THD+N Into 3 Ω
  • >110 dB SNR (A-Weighted With TAS5518 Modulator)
  • <0.1% THD+N (1 W, 1 kHz)
  • Supports PWM Frame Rates of 192 kHz to 432 kHz
  • Resistor-Programmable Current Limit
  • Integrated Self-Protection Circuitry, Including:
    • Undervoltage Protection
    • Overtemperature Warning and Error
    • Overload Protection
    • Short-Circuit Protection
    • PWM Activity Detector
  • Stand-Alone Protection Recovery
  • Power-On-Reset (POR) to Eliminate System Power-Supply Sequencing
  • High-Efficiency Power Stage (>90%) With 80-mΩ Output MOSFETs
  • Thermally Enhanced 44-Pin HTSSOP Package (DDV)
  • Error Reporting, 3.3-V and 5-V Compliant
  • EMI Compliant When Used With Recommended System Design

Texas Instruments  TAS5352ADDVR

The TAS5352A device is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4-Ω bridge-tied load (BTL) at up to 125 W per channel with low harmonic distortion, low integrated noise, and low idle current.

The TAS5352A has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, overcurrent protection, undervoltage protection, overtemperature protection, and a loss of PWM signal (PWM activity detector).

A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.