TAS5424BTDKERQ1

text.skipToContent text.skipToNavigation

TAS5424BTDKERQ1

TAS5414B-Q1, TAS5424B-Q1 Four-Channel Automotive Digital Amplifiers

Packaging

Package | PIN: DKE | 44
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $12.48
10-24 $11.61
25-99 $11.20
100-249 $9.78
250-499 $9.31
500-749 $8.57
750-999 $7.69
1000+ $7.67

Features

  • TAS5414-Q1 – Single-Ended Input
  • TAS5424-Q1 – Differential Input
  • Four-Channel Digital Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power at 10% THD+N
    • 28 W/Ch Into 4 Ω at 14.4 V
    • 50 W/Ch Into 2 Ω at 14.4 V
    • 79 W/Ch Into 4 Ω at 24 V
    • 150 W/Ch Into 2 Ω at 24 V (PBTL)
  • Channels Can Be Paralleled (PBTL) for High Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop- and Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75-dB PSRR
  • Four-Address I2C Serial Interface for
    Device Configuration and Control
  • Channel Gains: 12-dB, 20-dB, 26-dB, 32-dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and -to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open Ground and Power Tolerant
    • Patented Output DC Level Detection While Music Playing
    • Over-temperature Protection
    • Over- and Undervoltage Conditions
    • Clip Detection
  • 36-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up
    for the TAS5414-Q1
  • 44-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up
    for the TAS5424-Q1
  • 44-Pin PSOP3 (DKE) Low-Standoff Power SOP Package With
    Heat Slug Up for the TAS5424-Q1
  • 64-Pin QFP (PHD) Power Package With Heat Slug Up for TAS5414-Q1
  • Designed for Automotive EMC Requirements
  • Qualified According to AEC-Q100
  • ISO9000:2002 TS16949 Certified
  • –40°C to 105°C Ambient Temperature Range
  • APPLICATIONS
    • OEM/Retail Head Units and Amplifier Modules Where Feature Densities
      and System Configurations Require Reduction in Heat From the Audio Power
      Amplifier

Texas Instruments  TAS5424BTDKERQ1

The TAS5414-Q1 and TAS5424-Q1 are four-channel digital audio amplifiers designed for use in automotive head units and external amplifier modules. They provide four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414-Q1 uses single-ended analog inputs, while the TAS5424-Q1 employs differential inputs for increased immunity to common-mode system noise. The digital PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the functionality needed to perform in the demanding OEM applications area. They have built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.