text.skipToContent text.skipToNavigation

TAS5424CTDKERQ1

4-Channel Automotive Digital Amplifiers with differential input delivering 28W/Ch into 4Ohm

Packaging

Package | PIN: DKE | 44
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $14.04
10-24 $13.05
25-99 $12.60
100-249 $11.00
250-499 $10.47
500-749 $9.64
750-999 $8.65
1000+ $8.62

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature: –55°C to 125°C Ambient
    • Device HBM Classification Level: ±2500V
    • Device CDM Classification Level: ±500V
  • TAS5414C-Q1 – Single-Ended Input
  • TAS5424C-Q1 – Differential Input
  • Four-Channel Digital Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power at 10% THD+N
    • 28 W/Ch Into 4 Ω at 14.4 V
    • 50 W/Ch Into 2 Ω at 14.4 V
    • 79 W/Ch Into 4 Ω at 24 V
    • 150 W/Ch Into 2 Ω at 24 V (PBTL)
  • Channels Can Be Paralleled (PBTL) for High-Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop- and Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75-dB PSRR
  • Four-Address I2C Serial Interface for Device Configuration and Control
  • Channel Gains: 12-dB, 20-dB, 26-dB, 32-dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and -to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open-Ground and -Power Tolerant
    • Patented Output DC Level Detection While Music Playing
    • Overtemperature Protection
    • Over- and Undervoltage Conditions
    • Clip Detection
  • 44-Pin PSOP3 (DKE) Power SOP Package With Heat Slug Up for TAS5424C-Q1
  • 64-Pin QFP (PHD) Power Package With Heat Slug Up for TAS5414C-Q1
  • Designed for Automotive EMC Requirements
  • ISO9000:2002 TS16949 Certified
  • –40°C to 105°C Ambient Temperature Range

All trademarks are the property of their respective owners.

Texas Instruments  TAS5424CTDKERQ1

The TAS5414C-Q1 and TAS5424C-Q1 are four-channel digital audio amplifiers designed for use inautomotive head units and external amplifier modules. They providefour channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Eachchannel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414C-Q1uses single-ended analog inputs, whereas the TAS5424C-Q1 employsdifferential inputs for increased immunity to common-mode system noise. The digital PWMtopology of the device provides dramatic improvements in efficiency over traditional linearamplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten undertypical music playback conditions. The device incorporates all the functionality needed to performin the demanding OEM applications area. The devices have built-in load diagnostic functions fordetecting and diagnosing misconnected outputs to help to reduce test time during the manufacturingprocess.