TAS5613APHDR

text.skipToContent text.skipToNavigation

TAS5613APHDR

150W Stereo / 300W Mono PurePath™ HD Analog-Input Power Stage

Packaging

Package | PIN: PHD | 64
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $12.30
10-24 $11.06
25-99 $10.33
100-249 $9.26
250-499 $8.65
500-749 $7.52
750-999 $6.51
1000+ $6.38

Features

  • Active Enabled Integrated Feedback Provides: (PurePath™ HD)
    • Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
    • Ultra Low 0.03% THD at 1W into 4Ω
    • Flat THD at all Frequencies for Natural Sound
    • 80dB PSRR (BTL, No Input Signal)
    • >100dB (A Weighted) SNR
    • Click and Pop Free Startup and Stop
  • Pin compatible with TAS5630, TAS5615 and TAS5611
  • Multiple Configurations Possible on the Same PCB:
    • Mono Parallel Bridge Tied Load (PBTL)
    • Stereo Bridge Tied Load (BTL)
    • 2.1 Single Ended (SE) Stereo Pair and Bridge Tied Load Subwoofer
  • Total Output Power at 10%THD+N
    • 300W in Mono PBTL Configuration
    • 150W per Channel in Stereo BTL Configuration
  • Total Output Power in BTL Configuration at 1%THD+N
    • 160W Stereo into 3Ω
    • 125W Stereo into 4Ω
    • 85W Stereo into 6Ω
    • 65W Stereo into 8Ω
  • >90% Efficient Power Stage With 60-mΩ Output MOSFETs
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping,
    and Short Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Thermally Enhanced Package Options:
    • PHD (64-pin QFP)
    • DKD (44-pin PSOP3)
  • APPLICATIONS
    • Home Theater Systems
    • AV Receivers
    • DVD/Blu-ray Disk Receivers
    • Mini Combo Systems
    • Active Speakers and Subwoofers

All other trademarks are the property of their respective owners
All other trademarks are the property of their respective owners

Texas Instruments  TAS5613APHDR

The TAS5613A is a high-performance analog input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD). It has the ability to drive up to 150 W.Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels Stereo into 4Ω speakers from a single 36V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class-D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.