TAS5631BDKDR

text.skipToContent text.skipToNavigation

TAS5631BDKDR

PWM input 300W Stereo class D amplifier with integrated feedback

Packaging

Package | PIN: DKD | 44
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $15.90
10-24 $14.79
25-99 $14.27
100-249 $12.46
250-499 $11.86
500-749 $10.92
750-999 $9.80
1000+ $9.77

Features

  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80 kHz for High-Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1 W Into 4 Ω
    • Flat THD at All Frequencies for Natural Sound
    • 80-dB PSRR (BTL, No Input Signal)
    • >100-dB (A-weighted) SNR
    • Click- and Pop-Free Start-Up
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge-Tied Load (PBTL)
    • Stereo Bridge-Tied Load (BTL)
    • 2.1 Single-Ended Stereo Pair and Bridge-Tied Load Subwoofer
    • Quad Single-Ended Outputs
  • Total Output Power at 10% THD+N
    • 400 W per Channel in Mono PBTL Configuration
    • 300 W per Channel in Stereo BTL Configuration
    • 145 W per Channel in Quad Single-Ended Configuration
  • High-Efficiency Power Stage (>88%) With 60-mΩ Output MOSFETs
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping,
    and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Mini Combo System
    • AV Receivers
    • DVD Receivers
    • Active Speakers

All other trademarks are the property of their respective owners

Texas Instruments  TAS5631BDKDR

The TAS5631B is a high-performance PWM input class-D amplifier with integrated closed-loop feedback technology (known as PurePath HD technology) with the ability to drive up to 300 W (1) stereo into 4-Ω to 8-Ω speakers from a single 50-V supply.

PurePath HD technology enables traditional AB-amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.

Unlike traditional class-D amplifiers, the distortion curve does not increase until the output levels move into clipping.

PurePath HD technology enables lower idle losses, making the device even more efficient.