TAS5715PHPR

text.skipToContent text.skipToNavigation

TAS5715PHPR

25-W Stereo I2S Audio Amplifier with Speaker EQ, 2-Band DRC, and DC Protection

Packaging

Package | PIN: PHP | 48
Temp: S (0 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.34
10-24 $3.90
25-99 $3.64
100-249 $3.27
250-499 $3.05
500-749 $2.65
750-999 $2.30
1000+ $2.25

Features

  • Audio Input/Output
    • 25-W Into an 8- Load From an 18-V Supply
    • 50-W Support in PBTL Mode With 4- Load
    • Wide PVDD Range, From 8 V to 26 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • Requires Only 3.3 V and PVDD
    • One Serial Audio Input (Two Audio Channels)
    • I2C Address Selection via PIN (Chip Select)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
    • Headphone PWM Outputs
    • Dedicated Pin for External Headphone-Amplifier Shutdown
    • Single-Filter PBTL Support
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24-dB to Mute
    • Independent Headphone Volume
    • Programmable Two-Band Dynamic Range Control
    • Up to Eight User-Programmable Biquads per Channel
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters and PWM DC Detect
    • CRC Checksum to Detect Biquad Coefficient Corruption
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
    • Thermal and Short-Circuit Protection
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Automatic Gain Limiter. Can Be Used As Power Limiter.
      Enables Speaker Protection, Easy Listening
    • Two-Band DRC: Set Two Different Thresholds for Low- and
      High-Frequency Content
    • Autobank Switching: Preload Coefficients for Different
      Sample Rates. No Need to Write New Coefficients to the
      Part When Sample Rate Changes
    • Autodetect: Automatically Detects Sample-Rate Changes.
      No Need for External Microprocessor Intervention
    • Single-Filter PBTL Support Reduces BOM Cost
    • Thgermal Dissipation, Improving System Stability

Texas Instruments  TAS5715PHPR

The TAS5715 is a 25-W, efficient, digital audio-power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5715 is a slave-only device receiving all clocks from external sources. The TAS5715 operates with a PWM carrier between a 384-kHz switching rate and a 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.