TAS5720LRSMT

text.skipToContent text.skipToNavigation

TAS5720LRSMT

Closed Loop I2S Input Amplifier with Power Limiter, PVDDmax of 16.5V

Packaging

Package | PIN: RSM | 32
Temp: S (-25 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.44
10-24 $4.00
25-99 $3.72
100-249 $3.26
250-499 $3.06
500-749 $2.60
750-999 $2.19
1000+ $2.09

Features

  • Mono Class-D Amplifier
    • 20 W at 0.15% THD Continuous into
      19 V / 4 Ω
  • TDM Audio Input
    • Up to 8 Channels (32-bit, 48 kHz)
  • I2C Control With 8 Selectable I2C Address
  • Power Supplies
    • Power Amplifier: 4.5 V to 16.5 V, TAS5720L
    • Power Amplifier: 4.5 V to 26.4 V, TAS5720M
    • Digital I/O: 3.3 V
  • Protection: Thermal and Short-Circuit
  • Package: 4 mm × 4 mm, 32-pin VQFN

Texas Instruments  TAS5720LRSMT

The TAS5720x device is a high-efficiency mono Class-D audio power amplifier optimized for high transient power capability to use the dynamic power headroom of small loudspeakers. The device is capable of delivering more than 15 W continuously into a 4-Ω speaker.

The digital time division multiplexed (TDM) interface enables up to eight devices to share the same bus.

The TAS5720x device is available in a 32-pin, 4 mm × 4 mm, VQFN package for a compact PCB footprint.