text.skipToContent text.skipToNavigation

TAS5727PHPR

25-W Digital Audio Power Amplifier with EQ and 2-Band DRC

Packaging

Package | PIN: PHP | 48
Temp: S (0 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.85
10-24 $3.47
25-99 $3.24
100-249 $2.90
250-499 $2.71
500-749 $2.36
750-999 $2.04
1000+ $2.00

Features

  • Audio Input and Output
    • 25 W Into an 8-Ω Load From a 20-V Supply
    • Wide PVDD Range, From 8 V to 26 V
    • Supports BTL Configuration With 4-Ω Load
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • One Serial Audio Input (Two Audio Channels)
    • I2C Address Selection Pin (Chip Select)
    • Single Output Filter PBTL Support
    • Supports 44.1-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio and PWM Processing
    • Independent Channel Volume Controls With Gain of 24 dB to Mute With 0.125-dB Resolution Steps
    • Programmable Two-Band Dynamic-Range Control
    • 18 Programmable Biquads for Speaker EQ and Other Audio-Processing Features
    • Programmable Coefficients for DRC Filters
    • DC Blocking Filters
  • General Features
    • I2C Serial Control Interface Operational Without MCLK
    • Requires Only 3.3 V and PVDD
    • No External Oscillator: Internal Oscillator for Automatic Rate Detection
    • Surface-Mount, 48-Pin HTQFP Package
    • Thermal and Short-Circuit Protection
    • 106-dB SNR, A-Weighted
    • AD, BD, and Ternary Modulation
    • Up to 90% Efficient
    • PWM Level Meter to Measure the Digital Power Profile
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • Two-Band DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables Speaker Protection, Easy Listening, Night-Mode Listening
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for External Microprocessor Intervention

Texas Instruments  TAS5727PHPR

The TAS5727 is a 25-W, efficient, digital-audio power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5727 is a slave-only device receiving all clocks from external sources. The TAS5727 operates with a PWM carrier between a 384-kHz switching rate and a 288-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.