text.skipToContent text.skipToNavigation

TAS5731MPHPR

30-W Stereo Digital Audio Power Amplifier with DSP and 2.1 Mode

Packaging

Package | PIN: PHP | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.47
10-24 $3.12
25-99 $2.92
100-249 $2.61
250-499 $2.44
500-749 $2.12
750-999 $1.84
1000+ $1.80

Features

  • 2-Ch I2S Input; 8-kHz to 48-kHz fS
  • 30-W Stereo, 8 Ω/24 V (THD+N = 10%)
  • Up to 90% Efficient Operation
  • Wide 8-V to- 24-V Supply Range; 3.3-V Digital
    Supply
  • Single-Device 2.1 Support (2 × SE + 1 × BTL)
  • 80-mΩ RDS(on) Device That Can Support 2-Ω SE
    and 4-Ω BTL Modes
    • 12 V, 2 Ω, 8 W With SE mode
    • 12 V, 4 Ω, 15 W With BTL mode
  • Speaker EQ (8 BQ per Channel), 2× DRCs
  • Pin-to-Pin Compatible With the TAS5727 and
    TAS5731
  • Benefits:
    • Direct Connect to Digital Processor
    • High Output Power From a Standard Supply
    • Eliminates the Need for Heat Sink
    • Advanced Processing Improves Audio
      Experience

Texas Instruments  TAS5731MPHPR

The TAS5731M is a 30-W, efficient, digital-audio stereo power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5731M is a slave-only device receiving all clocks from external sources. The TAS5731M operates with a PWM carrier between a 384-kHz switching rate and a 352-kHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.