TAS5751MDCAR

text.skipToContent text.skipToNavigation

TAS5751MDCAR

25-W, 8V-26.4V Open-Loop Digital Input Audio Power Amplifier with EQ and 3-Band AGL

Packaging

Package | PIN: DCA | 48
Temp: S (0 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.49
10-24 $1.34
25-99 $1.25
100-249 $1.12
250-499 $1.04
500-749 $0.91
750-999 $0.79
1000+ $0.77

Features

  • Audio Input/Output
    • One-Stereo Serial AudioInput
    • Supports 44.1-kHz and 48-kHz Sample Rates(LJ/RJ/I²S)
    • Supports 3-Wire I²S Mode (no MCLKrequired)
    • Automatic Audio Port Rate Detection
    • Supports BTLand PBTL Configuration
    • POUT = 25 W at10% THD+N
      • PVDD = 20 V, 8 Ω, 1 kHz
  • Audio/PWM Processing
    • Independent Channel Volume ControlsWith Gain of 24 dB to Mute in 0.125-dB Steps
    • Programmable Three-Band AutomaticGain Limiting (AGL)
    • 20 Programmable Biquads for Speaker EQ and OtherAudio-Processing Features
  • General Features
    • 106-dB SNR, A-Weighted, Referenced to Full Scale (0 dB)
    • I²C SerialControl Interface w/ two Addresses
    • Thermal, Short-Circuit, and UndervoltageProtection
    • Up to 90% Efficient
    • AD, BD, and TernaryModulation
    • PWM Level Meter

All trademarks are the property of their respective owners.

Texas Instruments  TAS5751MDCAR

The TAS5751M device is an efficient, digital-input audio amplifierfor driving stereo speakers configured as a bridge tied load (BTL). In parallel bridge tied load(PBTL) in can produce higher power by driving the parallel outputs into a single lower impedanceload. One serial data input allows processing of up to two discrete audio channels and seamlessintegration to most digital audio processors and MPEG decoders. The device accepts a wide range ofinput data and data rates. A fully programmable data path routes these channels to the internalspeaker drivers.

The TAS5751M device is a slave-only device receiving all clocks fromexternal sources. The TAS5751M device operates with a PWM carrier between a384-kHz switching rate and a 288-kHz switching rate, depending on the input sample rate.Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellentdynamic range from 20 Hz to 20 kHz.