text.skipToContent text.skipToNavigation

TB5T1DW

5V Dual Full-Duplex PECL Transceiver

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $18.12
10-24 $16.85
25-99 $16.26
100-249 $14.20
250-499 $13.52
500-749 $12.44
750-999 $11.17
1000+ $11.13

Features

  • Functional Replacement for the Agere BTF1A
  • Driver Features
    • Third-State Logic Low Output
    • ESD Protection HBM > 3 kV, CDM > 2 kV
    • No Line Loading when VCC = 0
    • Capable of Driving 50- loads
    • 2.0-ns Maximum Propagation Delay
    • 0.2-ns Output Skew (typical)
  • Receiver Features
    • High-Input Impedance Approximately 8 k
    • 4.0-ns Maximum Propagation Delay
    • 50-mV Hysteresis
    • Slew Rate Limited (1 ns min 80% to 20%)
    • ESD Protection HBM > 3 kV, CDM > 2 kV
    • -1.1-V to 7.1-V Input Voltage Range
  • Common Device Features
    • Common Enable for Each Driver/Receiver Pair
    • Operating Temperature Range: -40°C to 85°C
    • Single 5.0 V ± 10% Supply
    • Available in Gull-Wing SOIC (JEDEC MS-013, DW) and SOIC (D) Package

Texas Instruments  TB5T1DW

The TB5T1 device is a dual differential driver/receiver circuit that transmits and receives digital data over balanced transmission lines. The dual drivers translate input TTL logic levels to differential pseudo-ECL output levels. The dual receivers convert differential-input logic levels to TTL output levels. Each driver or receiver pair has its own common enable control allowing serial data and a control clock to be transmitted and received on a single integrated circuit. The TB5T1 requires the customer to supply termination resistors on the circuit board.

The power-down loading characteristics of the receiver input circuit are approximately 8 k relative to the power supplies; hence, it does not load the transmission line when the circuit is powered down.

In circuits with termination resistors, the line remains impedance- matched when the circuit is powered down. The driver does not load the line when it is powered down.

All devices are characterized for operation from -40°C to 85°C.

The logic inputs of this device include internal pull-up resistors of approximately 40 k that are connected to VCC to ensure a logical high level input if the inputs are open circuited.