TCAN1051DRBTQ1

text.skipToContent text.skipToNavigation

TCAN1051DRBTQ1

Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

Packaging

Package | PIN: DRB | 8
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.66
10-24 $1.49
25-99 $1.38
100-249 $1.20
250-499 $1.11
500-749 $0.93
750-999 $0.76
1000+ $0.70

Features

  • AEC Q100: Qualified for Automotive Applications
    • Device Temperature Grade 1: -40°C to 125°C AmbientOperating Temperature
    • Device HBM Classification Level: ±16kV
    • Device CDM Classification Level ±1500 V
  • Meets the ISO 11898-2:2016 and
    ISO 11898-5:2007 Physical Layer Standards
  • ’Turbo’ CAN:
    • All Devices Support Classic CAN and 2 Mbps CAN FD (Flexible DataRate) and "G" Options Support 5 Mbps
    • Short and Symmetrical Propagation Delay Times and Fast LoopTimes for Enhanced Timing Margin
    • Higher Data Rates in Loaded CANNetworks
  • I/O Voltage Range Supports 3.3 V and 5 V MCUs
  • Ideal Passive Behavior When Unpowered
    • Bus and LogicTerminals are High Impedance (no load)
    • Power Up/Down With Glitch Free OperationOn Bus and RXD Output
  • Protection Features
    • IEC ESD Protection up to ±15 kV
    • Bus Fault Protection:±58 V (non-H variants) and ±70 V (H variants)
    • Undervoltage Protection on VCC andVIO (V variants only) Supply Terminals
    • Driver DominantTime Out (TXD DTO) - Data rates down to 10 kbps
    • Thermal Shutdown Protection(TSD)
  • Receiver Common Mode Input Voltage: ±30 V
  • Typical Loop Delay: 110 ns
  • Junction Temperatures from –55°C to 150°C
  • Available in SOIC(8) Package and Leadless VSON(8) Package (3.0 mm x 3.0 mm) with Improved Automated Optical Inspection (AOI) Capability

All trademarks are the property of their respective owners.

Texas Instruments  TCAN1051DRBTQ1

This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller AreaNetwork) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps(megabits per second). Devices with part numbers that include the "G" suffix are designed for datarates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O levelshifting the input pin thresholds and RXD output level. This family of devices comes with silentmode which is also commonly referred to as listen-only mode. Additionally, all devicesinclude many protection features to enhance device and network robustness.