TFP401AIPZPRQ1

text.skipToContent text.skipToNavigation

TFP401AIPZPRQ1

Automotive Catalog PanelBus ™ DVI Receiver 165MHz, HSYNC fix

Packaging

Package | PIN: PZP | 100
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.91
10-24 $8.01
25-99 $7.48
100-249 $6.71
250-499 $6.26
500-749 $5.45
750-999 $4.72
1000+ $4.62

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3: –40°C to 85°C Ambient OperatingTemperature Range
    • Device HBM ESD Classification LevelH2
    • Device CDM ESD Classification Level C3B
  • Supports Pixel Rates Up to 165 MHz (Including 1080p and WUXGA at 60 Hz)
  • Digital Visual Interface (DVI) Specification Compliant(1)
  • True-Color, 24-Bit/Pixel, 16.7M Colors at 1 or 2 Pixels per Clock
  • Laser-Trimmed Internal Termination Resistors for Optimum Fixed Impedance Matching
  • Skew Tolerant Up to One Pixel-Clock Cycle
  • 4× Oversampling
  • Reduced Power Consumption – 1.8-V Core Operation With 3.3-V I/Os and Supplies(2)
  • Reduced Ground Bounce Using Time-Staggered Pixel Outputs
  • Low Noise and Good Power Dissipation Using TI PowerPAD™ Packaging
  • Advanced Technology Using TI 0.18-µm EPIC-5™ CMOS Process
  • TFP401A-Q1 Incorporates HSYNC Jitter Immunity(3) (1) (2) (3)

(1)The TFP401A-Q1 device incorporates additional circuitry to create a stable HSYNC from DVI transmitters that introduce undesirable jitter on the transmitted HSYNC signal.

(2)The TFP401A-Q1 device has an internal voltage regulator that provides the 1.8-V core power supply from the external 3.3-V supplies.

(3)The Digital Visual Interface Specification, DVI, is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays. The TFP401A-Q1 is compliant with the DVI Specification Rev. 1.0.

All trademarks are the property of their respective owners.

Texas Instruments  TFP401AIPZPRQ1

The Texas Instruments TFP401A-Q1 device is a TI Panelbus™ flat-panel display product, and is part of acomprehensive family of end-to-end DVI 1.0-compliant solutions. Targeted primarily at desktop LCDmonitors and digital projectors, the TFP401A-Q1 device finds applications in any design requiringhigh-speed digital interface.

The TFP401A-Q1 device supports display resolutions up to 1080p and WUXGA in 24-bittrue-color pixel format. It also offers design flexibility to drive one or two pixels per clock,supports TFT or DSTN panels, and provides an option for time-staggered pixel outputs for reducedground bounce.

PowerPAD advanced packaging technology results in best-of-class power dissipation,footprint, and ultralow ground inductance.

The TFP401A-Q1 combines Panelbus circuit innovation with TI’s advanced 0.18-µm EPIC-5™CMOS process technology, along with TI PowerPAD package technology to achieve a reliable,low-powered, low-noise, high-speed digital interface solution.