TFP401APZP

text.skipToContent text.skipToNavigation

TFP401APZP

165 MHz PanelBus™ TMDS DVI Receiver/De-Serializer with HSYNC

Packaging

Package | PIN: PZP | 100
Temp: C (0 to 70)
Carrier: Partial Tray
Qty Price
1-9 $8.09
10-24 $7.28
25-99 $6.80
100-249 $6.10
250-499 $5.69
500-749 $4.95
750-999 $4.29
1000+ $4.20

Features

  • Supports Pixel Rates up to 165 MHz (Including
    1080p and WUXGA at 60 Hz)
  • Digital Visual Interface (DVI) Specification
    Compliant(1)
  • True-Color, 24-Bit/Pixel, 16.7M Colors at 1 or 2
    Pixels per Clock
  • Laser Trimmed Internal Termination Resistors for
    Optimum Fixed Impedance Matching
  • Skew Tolerant up to One Pixel-Clock Cycle
  • 4× Oversampling
  • Reduced Power Consumption – 1.8-V Core
    Operation With 3.3-V I/Os and Supplies(2)
  • Reduced Ground Bounce Using Time-Staggered
    Pixel Outputs
  • Low Noise and Good Power Dissipation Using TI
    PowerPAD™ Packaging
  • Advanced Technology Using TI 0.18-µm EPIC-5
    CMOS Process
  • TFP401A Incorporates HSYNC Jitter Immunity(3)

Texas Instruments  TFP401APZP

The Texas Instruments TFP401 and TFP401A are TI PanelBus™ flat-panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP401/401A finds applications in any design requiring high-speed digital interface.

The TFP401 and TFP401A supports display resolutions up to 1080p and WUXGA in 24-bit true-color pixel format. The TFP401/401A offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time-staggered pixel outputs for reduced ground bounce.

PowerPAD advanced packaging technology results in best-of-class power dissipation, footprint, and ultralow ground inductance.

The TFP401 and TFP401A combines PanelBus circuit innovation with TI’s advanced 0.18-µm EPIC-5 CMOS process technology, along with TI PowerPAD package technology to achieve a reliable, low-powered, low-noise, high-speed digital interface solution.