TFP410PAP

text.skipToContent text.skipToNavigation

TFP410PAP

165 MHz PanelBus™ TMDS DVI Transmitter/Serializer

Packaging

Package | PIN: PAP | 64
Temp: C (0 to 70)
Carrier: Partial Tray
Qty Price
1-9 $6.90
10-24 $6.21
25-99 $5.80
100-249 $5.20
250-499 $4.85
500-749 $4.22
750-999 $3.65
1000+ $3.58

Features

  • Digital Visual Interface (DVI) Compliant(1)
  • Supports Pixel Rates up to 165 MHz (Including 1080 p and
    WUXGA at 60 Hz)
  • Universal Graphics Controller Interface
    • 12-Bit, Dual-Edge and 24-Bit, Single-Edge Input Modes
    • Adjustable 1.1 V to 1.8 V and Standard 3.3 V CMOS Input
      Signal Levels
    • Fully Differential and Single-Ended Input Clocking Modes
    • Standard Intel 12-Bit Digital Video Port Compatible as
      on Intel™ 81x Chipsets
  • Enhanced PLL Noise Immunity
    • On-Chip Regulators and Bypass Capacitors for Reducing
      System Costs
  • Enhanced Jitter Performance
    • No HSYNC Jitter Anomaly
    • Negligible Data-Dependent Jitter
  • Programmable Using I2C Serial Interface
  • Monitor Detection Through Hot-Plug and Receiver Detection
  • Single 3.3-V Supply Operation
  • 64-Pin TQFP Using TI’s PowerPAD™ Package
  • TI’s Advanced 0.18-µm EPIC-5™ CMOS Process Technology
  • Pin Compatible With SiI164 DVI Transmitter

Texas Instruments  TFP410PAP

The TFP410 device is a Texas Instruments PanelBus™ flat-panel display product, part of a comprehensive family of end-to-end DVI 1.0-compliant solutions, targeted at the PC and consumer electronics industry.

The TFP410 device provides a universal interface to allow a glueless connection to most commonly available graphics controllers. Some of the advantages of this universal interface include selectable bus widths, adjustable signal levels, and differential and single-ended clocking. The adjustable 1.1-V to 1.8-V digital interface provides a low-EMI, high-speed bus that connects seamlessly with 12-bit or 24-bit interfaces. The DVI interface supports flat-panel display resolutions up to UXGA at 165 MHz in 24-bit true color pixel format.

The TFP410 device combines PanelBus circuit innovation with TI’s advanced 0.18 µm EPIC-5 CMOS process technology and TI’s ultralow ground inductance PowerPAD package. The result is a compact 64-pin TQFP package providing a reliable, low-current, low-noise, high-speed digital interface solution.