THS3001CD

text.skipToContent text.skipToNavigation

THS3001CD

420-MHz Current-Feedback Amplifier

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $11.53
10-24 $10.37
25-99 $9.69
100-249 $8.69
250-499 $8.11
500-749 $7.06
750-999 $6.11
1000+ $5.98

Features

  • High Speed:
    • 420-MHz Bandwidth (G = 1, -3 dB)
    • 6500-V/µs Slew Rate
    • 40-ns Settling Time (0.1%)
  • High Output Drive: IO = 100 mA
  • Excellent Video Performance
    • 115-MHz Bandwidth (0.1 dB, G = 2)
    • 0.01% Differential Gain
    • 0.02° Differential Phase
  • Low 3-mV (max) Input Offset Voltage
  • Very Low Distortion:
    • THD = –96 dBc at f = 1 MHz
    • THD = –80 dBc at f = 10 MHz
  • Wide Range of Power Supplies:
    • VCC = ±4.5 V to ±16 V
  • Evaluation Module Available
  • APPLICATIONS
    • Communication
    • Imaging
    • High-Quality Video

All trademarks are the property of their respective owners.

Texas Instruments  THS3001CD

The THS3001 is a high-speed current-feedback operational amplifier, ideal for communication, imaging, and high-quality video applications. This device offers a very fast 6500-V/µs slew rate, a 420-MHz bandwidth, and 40-ns settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion of –96 dBc, making it well suited for applications such as wireless communication basestations or ultrafast ADC or DAC buffers.