text.skipToContent text.skipToNavigation

THS3121ID

Single, Low Noise, High Output Drive, 475mA Current-Feedback Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $7.06
10-24 $6.35
25-99 $5.93
100-249 $5.32
250-499 $4.96
500-749 $4.32
750-999 $3.74
1000+ $3.66

Features

  • Low Noise:
    • 1 pA/√Hz Noninverting Current Noise
    • 10 pA/√Hz Inverting Current Noise
    • 2.5 nV/√Hz Voltage Noise
  • High Output Current Drive: 475 mA
  • High Slew Rate:
    • 1700 V/µs (RL = 50 , VO = 8 VPP)
  • Wide Bandwidth: 120 MHz (G = 2, RL = 50 )
  • Wide Supply Range: ±5 V to ±15 V
  • Power-Down Feature: (THS3120 Only)
  • APPLICATIONS
    • Video Distribution
    • Power FET Driver
    • Pin Driver
    • Capacitive Load Driver

All trademarks are the property of their respective owners.

Texas Instruments  THS3121ID

The THS3120 and THS3121 are low-noise, high-voltage, high output current drive, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for today's high-performance applications.

The THS3120 offers a power saving mode by providing a power-down pin for reducing the 7-mA quiescent current of the device, when the device is not active.

These amplifiers provide well-regulated ac performance characteristics. Most notably, the 0.1-dB flat bandwidth is exceedingly high, reaching beyond 90 MHz. The unity-gain bandwidth of 130 MHz allows for good distortion characteristics at 10 MHz. Coupled with high 1700-V/µs slew rate, the THS3120 and THS3121 amplifiers allow for high output voltage swings at high frequencies.

The THS3120 and THS3121 are offered in an SOIC-8 (D) package and an MSOP-8 (DGN) PowerPAD package.