text.skipToContent text.skipToNavigation

THS4001CD

270-MHz Voltage-Feedback Amplifier

Qty Price
1-9 $4.58
10-24 $4.12
25-99 $3.85
100-249 $3.45
250-499 $3.22
500-749 $2.80
750-999 $2.43
1000+ $2.38

Features

  • Very High Speed
    • 270 MHz Bandwidth (Gain = 1, -3 dB)
    • 400 V/usec Slew Rate
    • 40-ns Settling Time (0.1%)
  • High Output Drive, IO = 100 mA
  • Excellent Video Performance
    • 60 MHz Bandwidth (0.1 dB, G = 1)
    • 0.04% Differential Gain
    • 0.15° Differential Phase
  • Very Low Distortion
    • THD = -72 dBc at f = 1 MHz
  • Wide Range of Power Supplies
    VCC = ± 2.5 V to ± 15 V,
    ICC = 7.5 mA
  • Evaluation Module Available

Texas Instruments  THS4001CD

The THS4001 is a very high-performance, voltage-feedback operational amplifier especially suited for a wide range of video applications. The device is specified to operate over a wide range of supply voltages from ± 15 V to ± 2.5 V. With a bandwidth of 270 MHz, a slew rate of over 400V/us, and settling times of less than 30 ns, the THS4001 offers the unique combination of high performance in an easy to use voltage feedback configuration over a wide range of power supply voltages.

The THS4001 is stable at all gains for both inverting and noninverting configurations. It has a high output drive capability of 100 mA and draws

only 7.5 mA of quiescent current. Excellent professional video results can be obtained with the differential gain/phase performance of 0.04%/0.15° and 0.1 dB gain flatness to 60 MHz. For applications requiring low distortion, the THS4001 is ideally suited with total harmonic distortion of -72 dBc at f = 1 MHz.