THS4021ID

text.skipToContent text.skipToNavigation

THS4021ID

350-MHz Ultra-Low Noise Voltage-Feedback Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $7.57
10-24 $6.81
25-99 $6.36
100-249 $5.71
250-499 $5.33
500-749 $4.63
750-999 $4.01
1000+ $3.93

Features

  • Ultralow 1.5-nV/)
  • Wide Range of Power Supplies:
    • VCC = ±5 V to ±15 V
  • Available in Standard SOIC or MSOPPowerPAD™ Package
  • Evaluation Module Available
  • PowerPAD is a trademark of Texas Instruments.
    All other trademarks are the property of their respective owners.

    Texas Instruments  THS4021ID

    The THS4021 and THS4022 are ultralow voltagenoise, high-speed voltage feedback amplifiers that are ideal for applications requiring low voltage noise, including communication and imaging. The single-amplifier THS4021 and the dual-amplifier THS4022 offer very good ac performance with 350-MHz bandwidth, 470-V/µs slew rate, and 40-ns settling time (0.1%). The THS4021 and THS4022 are stable at gains of 10 (-9) or greater. These amplifiers have a high drive capability of 100 mA and draw only 7.8-mA supply current per channel. With total harmonic distortion (THD) of -68 dBc at f = 1 MHz, the THS4021 and THS4022 are ideally suited for applications requiring low distortion.