THS4031IDGNR

text.skipToContent text.skipToNavigation

THS4031IDGNR

100-MHz Low Noise Voltage-Feedback Amplifier

Qty Price
1-9 $4.43
10-24 $3.99
25-99 $3.72
100-249 $3.34
250-499 $3.12
500-749 $2.71
750-999 $2.35
1000+ $2.30

Features

  • Ultra-Low 1.6 nV/√Hz Voltage Noise
  • High Speed:
    • 100-MHz Bandwidth [G = 2 (–1), –3 dB]
    • 100-V/µs Slew Rate
  • Very Low Distortion
    • THD = –72 dBc (f = 1 MHz, RL = 150 Ω)
    • THD = –90 dBc (f = 1 MHz, RL = 1 kΩ)
  • Low 0.5-mV (Typical) Input Offset Voltage
  • 90-mA Output Current Drive (Typical)
  • Typical Operation from ±5 V to ±15 V
  • Available in Standard SOIC and MSOP-PowerPAD™, Packages
  • Evaluation Module Available

All trademarks are the property of their respective owners.

Texas Instruments  THS4031IDGNR

The THS4031 and THS4032 are ultra-low voltage noise, high-speed voltage feedbackamplifiers that are ideal for applications requiring low voltage noise, including communicationsand imaging. The single amplifier THS4031 and the dual amplifier THS4032 offer good AC performancewith 100-MHz bandwidth (G = 2), 100-V/µs slew rate, and 60-ns settling time (0.1%). The THS4031 andTHS4032 are unity-gain stable with 275-MHz bandwidth. These amplifiers have a high drive capabilityof 90 mA and draw only 8.5-mA supply current per channel. With –90 dBc of total harmonic distortion(THD) at f = 1 MHz and a very low noise of 1.6 nV/√Hz, the THS4031 andTHS4032 are designed for applications requiring low distortion and low noise such as bufferinganalog-to-digital converters.