text.skipToContent text.skipToNavigation

THS4141ID

Fully Differential Input/Output High Slew Rate Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $9.42
10-24 $8.47
25-99 $7.91
100-249 $7.10
250-499 $6.62
500-749 $5.76
750-999 $4.99
1000+ $4.89

Features

  • High Performance
    • 160 MHz -3 dB Bandwidth (VCC = ±15 V)
    • 450 V/µs Slew Rate
    • -79 dB, Third Harmonic Distortion at 1 MHz
    • 6.5 nV/Hz Input-Referred Noise
  • Differential Input/Differential Output
    • Balanced Outputs Reject Common-Mode Noise
    • Reduced Second Harmonic Distortion Due to Differential Output
  • Wide Power Supply Range
    • VCC = 5 V Single Supply to ±15 V Dual Supply
  • ICC(SD) = 880 µA in Shutdown Mode (THS4140)
  • KEY APPLICATIONS
    • Single-Ended To Differential Conversion
    • Differential ADC Driver
    • Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  THS4141ID