text.skipToContent text.skipToNavigation

THS4151ID

Fully Differential Input/Output High Slew Rate Amplifier

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $10.92
10-24 $10.16
25-99 $9.80
100-249 $8.56
250-499 $8.15
500-749 $7.50
750-999 $6.73
1000+ $6.71

Features

  • High Performance
    • 150 MHz -3 dB Bandwidth (VCC = ±5 V)
    • 650 V/μs Slew Rate (VCC = ±15 V)
    • -89 dB Third Harmonic Distortion at 1 MHz
    • -83 dB Total Harmonic Distortion at 1 MHz
    • 7.6 nV/Hz Input-Referred Noise
  • Differential Input/Differential Output
    • Balanced Outputs Reject Common-Mode Noise
    • Differential Reduced Second Harmonic Distortion
  • Wide Power-Supply Range
    • VCC = 5 V Single-Supply to ±15 V Dual Supply
  • ICC(SD) = 1 mA (VCC = ±5) in Shutdown Mode (THS4150)
  • APPLICATIONS
    • Single-Ended to Differential Conversion
    • Differential ADC Driver
    • Differential Antialiasing
    • Differential Transmitter and Receiver
    • Output Level Shifter

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Texas Instruments  THS4151ID

The THS415x is one in a family of fully differential input/differential output devices fabricated using Texas Instruments' state-of-the-art BiComI complementary bipolar process.

The THS415x is made of a true fully-differential signal path from input to output. This design leads to an excellent common-mode noise rejection and improved total harmonic distortion.