THS4302RGTR

text.skipToContent text.skipToNavigation

THS4302RGTR

Wideband Fixed Gain Amplifier

Packaging

Package | PIN: RGT | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.11
10-24 $5.50
25-99 $5.13
100-249 $4.60
250-499 $4.30
500-749 $3.74
750-999 $3.24
1000+ $3.17

Features

  • Fixed-Gain Amplifier, 5 V/V (14dB)
  • Wide Bandwidth: 2.4 GHz
  • High Slew Rate: 5500 V/µs
  • Low Total Input Referred Noise: 2.8 nV/Hz
  • Low Distortion
    • HD3: -86 dBc at 30 MHz
    • HD3: -81 dBc at 70 MHz
    • IMD3: -88 dBc at 100 MHz
    • OIP3: 39 dBm at 100 MHz
    • IMD3: -73 dBc at 300 MHz
    • OIP3: 32 dBm at 300 MHz
  • High Output Drive: ±180 mA
  • Power Supply Voltage: 3 V or 5 V
  • APPLICATIONS
    • Wideband Signal Processing
    • Wireless Transceivers
    • IF Amplifier
    • ADC Preamplifier
    • DAC Output Buffers
    • Test, Measurement, and Instrumentation
    • Medical and Industrial Imaging

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  THS4302RGTR

The THS4302 device is a wideband, fixed-gain amplifier thatoffers high bandwidth, high slew rate, low noise, and low distortion. This combination of specifications enables analog designers to transcend current performance limitations and process analog signals at much higher speeds than previously possible with closed-loop, complementary amplifier designs. This device is offered in a 16-pin leadless package and incorporates a power-down mode for quiescent power savings.