text.skipToContent text.skipToNavigation

THS4503MDGNREP

Enhanced Product Wideband Low-Distortion Fully Differential Amplifier

Packaging

Package | PIN: DGN | 8
Temp: S (-55 to 60)
Carrier: Cut Tape
Qty Price
1-9 $11.40
10-24 $10.60
25-99 $10.23
100-249 $8.93
250-499 $8.50
500-749 $7.82
750-999 $7.02
1000+ $7.00

Features

  • Controlled Baseline
  • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: .95 dBc at 30 MHz
  • OIP3: 51 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Centered Input Common-Mode Range
  • Evaluation Module Available

Texas Instruments  THS4503MDGNREP

The THS4503 is a high-performance fully differential amplifier from Texas Instruments. The THS4503, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the 8-pin MSOP with PowerPAD™ for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

WARNING: The THS4503 may have low-level oscillation when the die temperature (also known as the junction temperature) exceeds 60°C. These devices are not recommended for new designs where the die temperature is expected to exceed 60°C. For more information, see Maximum Die Temperature to Oscillation.