THS4513RGTT

text.skipToContent text.skipToNavigation

THS4513RGTT

Wideband, Low Noise, Low Distortion Fully Differential Amplifier

Packaging

Package | PIN: RGT | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.37
10-24 $7.78
25-99 $7.51
100-249 $6.56
250-499 $6.24
500-749 $5.75
750-999 $5.16
1000+ $5.14

Features

  • Fully-Differential Architecture
  • Centered Input Common-Mode Range
  • Minimum Gain of 1 V/V (0 dB)
  • Bandwidth: 1600 MHz
  • Slew Rate: 5100 V/µs
  • 1% Settling Time: 2.9 ns
  • HD2: –75 dBc at 70 MHz
  • HD3: –86 dBc at 70 MHz
  • OIP2: 77 dBm at 70 MHz
  • OIP3: 42 dBm at 70 MHz
  • Input Voltage Noise: 2.2 nV/√Hz (f > 10 MHz)
  • Noise Figure: 19.8 dB
  • Output Common-Mode Control
  • Power Supply:
    • Voltage: 3 V (±1.5 V) to 5 V (±2.5 V)
    • Current: 37.7 mA
  • Power-Down Capability: 0.65 mA
  • APPLICATIONS
    • 5-V Data Acquisition Systems, High Linearity ADC Amplifier
    • Wireless Communication
    • Medical Imaging
    • Test and Measurement

All trademarks are the property of their respective owners.

Texas Instruments  THS4513RGTT

The THS4513 is a wideband, fully-differential op amp designed for 3.3-V to 5-V data acquisition systems. It has very low noise at 2.2 nV/√Hz, and extremely low harmonic distortion of –75 dBc HD2 and –86 dBc HD3 at 70 MHz with 2-VPP output, G = 0 dB, and 200- load. Slew rate is very high at 5100 V/μs and with settling time of 2.9 ns to 1% (2-V step), it is ideal for pulsed applications. It is designed for a minimum gain of 0 dB.

To allow for dc-coupling to analog-to-digital converters (ADCs), its unique output common-mode control circuit maintains the output common-mode voltage within 5-mV offset (typ) from the set voltage, when set within 0.5 V of midsupply, with less than 4-mV differential offset voltage. The common-mode set point is set to midsupply by internal circuitry, which may be overdriven from an external source.

The input and output are optimized for best performance with their common-mode voltages set to midsupply. Along with high performance at low power-supply voltage, this design makes it ideal for extremely high-performance, single-supply 5-V data acquisition systems.

The THS4513 is offered in a quad, leadless QFN-16 package (RGT), and is characterized for operation over the full industrial temperature range from –40°C to +85°C.