text.skipToContent text.skipToNavigation

THS4541IRUNT

High-Speed Differential I/O Amplifier

Packaging

Package | PIN: RUN | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $5.87
10-24 $5.28
25-99 $4.94
100-249 $4.43
250-499 $4.13
500-749 $3.59
750-999 $3.11
1000+ $3.05

Features

  • Fully Differential Amplifier (FDA) Architecture
  • Bandwidth: 500 MHz (G = 2 V/V)
  • Gain Bandwidth Product: 850 MHz
  • Slew Rate: 1500 V/µs
  • HD2: –95 dBc at 10 MHz (2 VPP, RL = 500 Ω)
  • HD3: –90 dBc at 10 MHz (2 VPP, RL = 500 Ω)
  • Input Voltage Noise: 2.2 nV/Hz (f > 100 kHz)
  • Low offset drift: ±0.5 µV/°C (typ)
  • Negative Rail Input (NRI)
  • Rail-to-Rail Output (RRO)
  • Robust Operation for Rload ≥ 50 Ω
  • Output Common-Mode Control
  • Power Supply:
    • Single-Supply Voltage Range: 2.7 V to 5.4 V
    • Split-Supply Voltage Range: ±1.35 V to ±2.7 V
    • Quiescent Current: 10.1 mA (5-V Supply)
  • Power-Down Capability: 2 µA (typ)

Texas Instruments  THS4541IRUNT

The THS4541 is a low-power, voltage-feedback, fully differential amplifier (FDA) with an input common-mode range below the negative rail, and rail-to-rail output. Designed for low-power data acquisition systems where high density is critical in a high-performance analog-to-digital converter (ADC) or digital-to-analog converter (DAC) interface design.

The THS4541 features the negative-rail input required when interfacing a dc-coupled, ground-centered, source signal. This negative-rail input, with rail-to-rail output, allows for easy interface between single-ended, ground-referenced, bipolar signal sources and a wide variety of SAR, ΔΣ, or pipeline ADCs using only a single +2.7-V to +5.4-V power supply.

The THS4541 is characterized for operation over the wide temperature range of –40°C to 125°C available in 16-pin VQFN and 10-pin WQFN packages.