THS6012CDWP

text.skipToContent text.skipToNavigation

THS6012CDWP

500-mA Dual Differential Line Driver

Packaging

Package | PIN: DWP | 20
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $8.93
10-24 $8.03
25-99 $7.50
100-249 $6.73
250-499 $6.28
500-749 $5.47
750-999 $4.73
1000+ $4.63

Features

  • ADSL Differential Line Driver
  • 400 mA Minimum Output Current Into 25-Ω Load
  • High Speed
    • 140 MHz Bandwidth (–3dB) With 25-Ω Load
    • 315 MHz Bandwidth (–3dB) With 100-Ω Load
    • 1300 V/µs Slew Rate, G = 5
  • Low Distortion
    • -72 dB 3rd Order Harmonic Distortion at
      f = 1 MHz, 25-Ω Load, and 20 VPP
  • Independent Power Supplies for Low Crosstalk
  • Wide Supply Range ±4.5 V to ±16 V
  • Thermal Shutdown and Short Circuit Protection
  • Improved Replacement for AD815
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  THS6012CDWP

The THS6012 contains two high-speed drivers capable of providing 400 mA output current (min) into a 25 Ω load. These drivers can be configured differentially to drive a 50-VPP output signal over low-impedance lines. The drivers are current feedback amplifiers, designed for the high slew rates necessary to support low total harmonic distortion (THD) in xDSL applications. The THS6012 is ideally suited for asymmetrical digital subscriber line (ADSL) applications at the central office, where it supports the high-peak voltage and current requirements of this application.

Separate power supply connections for each driver are provided to minimize crosstalk. The THS6012 is available in the small surface-mount, thermally enhanced 20-pin PowerPAD package.