THS6062ID

text.skipToContent text.skipToNavigation

THS6062ID

Low-Noise ADSL Dual Differential Receiver

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $10.67
10-24 $9.60
25-99 $8.97
100-249 $8.04
250-499 $7.50
500-749 $6.53
750-999 $5.65
1000+ $5.54

Features

  • ADSL Differential Receiver
  • Low 1.6 nV/)
  • 5 V, ±5 V to ±15 V Typical Operation
  • Available in Standard SOIC or MSOP PowerPAD™ Package
  • PowerPAD is a trademark of Texas Instruments.

    Texas Instruments  THS6062ID

    The THS6062 is a high-speed differential receiver designed for ADSL data communication systems. Its very low 1.6 nV/), exceeding the distortion requirements of ADSL CODECs. The THS6062 is a voltage feedback amplifier offering a high 100-MHz bandwidth and 100-V/µs slew rate and is stable at gains of 2(-1) or greater. It operates over a wide range of power supply voltages including 5 V and ±5 V to ±15 V. This device is available in standard SOIC or MSOP PowerPAD package. The small, surface-mount, thermally-enhanced MSOP PowerPAD package is fully compatible with automated surface-mount assembly procedures.