text.skipToContent text.skipToNavigation

THS6062IDGNR

Low-Noise ADSL Dual Differential Receiver

Qty Price
1-9 $9.06
10-24 $8.15
25-99 $7.61
100-249 $6.82
250-499 $6.37
500-749 $5.54
750-999 $4.80
1000+ $4.70

Features

  • ADSL Differential Receiver
  • Low 1.6 nV/)
  • 5 V, ±5 V to ±15 V Typical Operation
  • Available in Standard SOIC or MSOP PowerPAD™ Package
  • PowerPAD is a trademark of Texas Instruments.

    Texas Instruments  THS6062IDGNR

    The THS6062 is a high-speed differential receiver designed for ADSL data communication systems. Its very low 1.6 nV/), exceeding the distortion requirements of ADSL CODECs. The THS6062 is a voltage feedback amplifier offering a high 100-MHz bandwidth and 100-V/µs slew rate and is stable at gains of 2(-1) or greater. It operates over a wide range of power supply voltages including 5 V and ±5 V to ±15 V. This device is available in standard SOIC or MSOP PowerPAD package. The small, surface-mount, thermally-enhanced MSOP PowerPAD package is fully compatible with automated surface-mount assembly procedures.