text.skipToContent text.skipToNavigation

THS6072IDGNR

Low-Power ADSL Differential Receiver

Packaging

Package | PIN: DGN | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.67
10-24 $5.10
25-99 $4.77
100-249 $4.28
250-499 $3.99
500-749 $3.47
750-999 $3.01
1000+ $2.94

Features

  • ADSL Differential Receiver
    • Ideal for Central Office or Remote Terminal Applications
  • Low 3.4 mA Per Channel Quiescent Current
  • 10 nV/Hz Voltage Noise
  • Very Low Distortion
    • THD = -79 dBc (f = 1 MHz, RL = 1 k)
  • High Speed
    • 175 MHz Bandwidth (-3 dB, G = 1)
    • 230 V/us Slew Rate
  • High Output Drive, IO = 85 mA (typ)
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Available in Standard SOIC or MSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  THS6072IDGNR

The THS6072 is a high-speed, low-power differential receiver designed for ADSL communication systems. Its low 3.4-mA per channel quiescent current reduces power to half that of other ADSL receivers making it ideal for low power ADSL applications. This receiver operates with a very low distortion of \x9679 dBc (f = 1 MHz, RL = 1 k). The THS6072 is a voltage feedback amplifier offering a high 175-MHz bandwidth and 230-V/\xB5s slew rate and is unity gain stable. It operates over a wide range of power supply voltages including ±4.5 V to ±15 V. This device is available in a standard SOIC or MSOP PowerPAD™ package.