text.skipToContent text.skipToNavigation

THS6092ID

275-mA, +12V ADSL CPE Line Driver

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $6.31
10-24 $5.68
25-99 $5.31
100-249 $4.76
250-499 $4.44
500-749 $3.86
750-999 $3.34
1000+ $3.28

Features

  • Remote Terminal ADSL Line Driver
    • Ideal for Both Full Rate ADSL and G.Lite
    • Compatible With 1:2 Transformer Ratio
  • Wide Supply Voltage Range +5 V to +14 V
    • Ideal for Single Supply +12-V Operation
  • Low 2.1 pA/Hz Noninverting Current Noise
    • Reduces Noise Feedback Through Hybrid Into Downstream Channel
  • Wide Output Swing
    • 18.4 Vpp Differential Output Voltage, RL = 50 , 12-V Single Supply
  • High Output Current
    • 275 mA (typ)
  • High Speed
    • 100 MHz (-3 dB, G=1, 12-V Single Supply)
    • 600 V/us Slew Rate (G = 4, 12-V Single Supply)
  • Low Distortion, Single-Ended, G = 4
    • -72 dBc (250 kHz, 2 Vpp, 25 load)
    • -78 dBc (250 kHz, 2 Vpp, 100 load)
  • Low Power Shutdown (THS6093)
    • 300 uA Total Standby Current
  • Thermal Shutdown and Short Circuit Protection
  • Standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD™ Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  THS6092ID

The THS6092/3 is a high-speed line driver ideal for driving signals from the remote terminal to the central office in asymmetrical digital subscriber line (ADSL) applications. It can operate from a single +12-V supply voltage while drawing only 7.3 mA of supply current per channel. It offers low -72 dBc total harmonic distortion driving a 25- load (2 Vpp). The THS6092/3 offers a high 18.4-Vpp differential output swing across a 50- load from a single +12-V supply. The THS6093 features a low-power shutdown mode, consuming only 300 uA quiescent current per channel. The THS6092/3 is packaged in a standard SOIC, SOIC PowerPAD™, and TSSOP PowerPAD™ package.