THS7319IZSVT

text.skipToContent text.skipToNavigation

THS7319IZSVT

3-Channel Very Low Power, Low Profile EDTV Video Amplifiers with 6-dB Gain

Packaging

Package | PIN: ZSV | 9
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.32
10-24 $2.08
25-99 $1.93
100-249 $1.68
250-499 $1.55
500-749 $1.30
750-999 $1.07
1000+ $0.98

Features

  • Very Low Total Quiescent Current:
    3.4 mA at 3.3 V
  • 0.15-µA Total Disabled Supply Current
  • Third-Order Butterworth Low-Pass Filters:
    -1 dB at 17 MHz
    -3 dB at 20 MHz
    21-dB Attenuation at 43 MHz
    Supports 480p/576p Y'P'BP'R or R'G'B' Video
    Supports CVBS, S-Video, 480i/576i Y'P'BP'R, or Y'U'V' in Oversampled Systems
  • DC-Coupled Input with 150-mV Output Shift
  • Built-in 6-dB Gain (2 V/V)
  • +2.6-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output Allows AC or DC Output Coupling
  • Low Differential Gain/Phase of 0.05%/0.03°
  • Ultra-Small, MicrostarCSP 9-Ball Package
    • Tiny PCB Area: 1,5 mm × 1,5 mm
    • Very Low Profile Height: 0,45 mm (max)
  • APPLICATIONS
    • Personal Media Players
    • Digital Cameras
    • Cellular Phone Video Output Buffering
    • USB/Portable Low-Power Video Buffering

All trademarks are the property of their respective owners.

Texas Instruments  THS7319IZSVT

Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7319 is a very low-power, 2.6-V to 5-V single-supply, three-channel, integrated filter video buffer. This device is ideal for battery-powered applications where size and power are critical parameters. Total quiescent current is only 3.4 mA at 3.3 V and can be reduced to 0.15 µA while disabled.

The THS7319 incorporates three enhanced definition (ED) filter channels with third-order Butterworth characteristics. These filters are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) anti-aliasing filters supporting 480p/576p Y'P'BP'R and R'G'B' video. The THS7319 is also ideal for oversampled systems that produce standard-definition (SD) signals including CVBS, S-Video, 480i/576i Y'P'BP'R, Y'U'V', and R'G'B'.

The THS7319 is designed for dc-coupled inputs. To mitigate any DAC/encoder termination interaction, the input impedance is a very high 2.4 MΩ. The 150-mV output level shift allows for a full sync dynamic range at the output with a 0-V input that prevents sync crushing. The rail-to-rail output stage supports both ac and dc line driving.

The THS7319 is offered in a RoHS-compliant ultra-small MicrostarCSP 9-ball package.