text.skipToContent text.skipToNavigation

THS7365IPW

6-Channel Video Amplifier with 3-SD and 3-HD 6th-Order Filters and 6-dB

Packaging

Package | PIN: PW | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.49
10-24 $2.23
25-99 $2.07
100-249 $1.80
250-499 $1.66
500-749 $1.40
750-999 $1.15
1000+ $1.05

Features

  • Three SDTV Video Amplifiers for CVBS, S-Video, Y'/P'B/P'R, 480i/576i, Y'U'V', or R'G'B'
  • Three HDTV Video Amplifiers for Y'/P'B/P'R, 720p/1080i/1080p30, or G'B'R' (R'G'B')
  • Bypassable Sixth-Order Low-Pass Filters:
    • SD Channels: -3 dB at 9.5-MHz
    • HD Channels: -3 dB at 36-MHz
  • Versatile Input Biasing:
    • DC-Coupled with 300-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupling with Biasing
  • Built-in 6-dB Gain (2 V/V)
  • +2.7-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV from the Rails: Allows AC or DC Output Coupling
    • Supports Driving Two Video Lines/Channel
  • Low Total Quiescent Current: 20.7 mA at 3.3 V
  • Disabled Supply Current Function: 0.1 µA
  • Low Differential Gain/Phase: 0.2%/0.3°
  • RoHS-Compliant Package: TSSOP-20
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR/BluRay™ Output Buffering
    • Low-Power Video Buffering

BluRay is a trademark of Blu-ray Disc Association (BDA).
Macrovision is a registered trademark of Macrovision Corporation.
All other trademarks are the property of their respective owners.

Texas Instruments  THS7365IPW

Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7365 is a low-power, single-supply, 2.7-V to 5-V, six-channel integrated video buffer. It incorporates three standard-definition (SDTV) and three high-definition (HDTV) filter channels. All filters feature bypassable sixth-order Butterworth filter characteristics that are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) anti-aliasing filters.

The THS7365 has flexible input coupling capabilities that can be configured for either ac- or dc-coupled inputs. The 300-mV output level shift allows for a full sync dynamic range at the output with 0-V input. The ac-coupled modes include a transparent sync-tip clamp for composite video (CVBS), Y', and R'G'B' signals with sync. AC-coupled biasing for C'/P'B/P'R channels can easily be achieved by adding an external resistor to VS+.

The THS7365 is an ideal choice for all video buffer applications. Its rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive two lines per channel, or 75- loads, allows for maximum flexibility as a video line driver. The 20.7-mA total quiescent current at 3.3 V and 0.1 µA (disabled mode) makes it an excellent choice for power-sensitive video applications.

The THS7365 is available in a TSSOP-20 package that is lead-free and green (RoHS-compliant).