text.skipToContent text.skipToNavigation

THS770006IRGET

High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain

Packaging

Package | PIN: RGE | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $9.09
10-24 $8.17
25-99 $7.63
100-249 $6.85
250-499 $6.39
500-749 $5.56
750-999 $4.81
1000+ $4.72

Features

  • 2.4GHz Bandwidth
  • 3100V/µs Slew Rate, VOUT =2V Step
  • Fixed Voltage Gain: +6dB
  • IMD3: –107dBc, VOUT = 2VPP, RL = 400Ω,
    f = 100MHz
  • OIP3: 48dBm, f = 100MHz
  • Noise Figure: 11dB, f = 100MHz

Texas Instruments  THS770006IRGET

The THS770006 is a fixed-gain of +6dB, wideband, fully-differential amplifier designed and optimized specifically for driving 16-bit analog-to-digital converters (ADCs) at input frequencies up to 130MHz, and 14-bit ADCs at input frequencies up to 200MHz. This device provides high bandwidth, high-voltage output with low distortion and low noise, critical in high-speed data acquisition systems that require very high dynamic range, such as wireless base stations and test and measurement applications. This device also makes an excellent differential amplifier for general-purpose, high-speed differential signal chain and short line driver applications.

The THS770006 operates on a nominal +5V single supply, offers very fast, 7.5ns maximum recovery time from overdrive conditions, and has a power-down mode for power saving. The THS770006 is offered in a Pb-free (RoHS compliant) and green, QFN-24 thermally-enhanced package. It is characterized for operation over the industrial temperature range of –40°C to +85°C.