text.skipToContent text.skipToNavigation

THS9000DRWT

50 MHz to 750 MHz Cascadable Amplifier

Packaging

Package | PIN: DRW | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.16
10-24 $1.95
25-99 $1.81
100-249 $1.59
250-499 $1.49
500-749 $1.27
750-999 $1.07
1000+ $1.02

Features

  • High Dynamic Range
    • OIP3 = 36 dBm
    • NF < 4.5 dB
  • Single-Supply Voltage
  • High Speed
    • VS = 3 V to 5 V
    • IS = Adjustable
  • Input/Output Impedance
    • 50 Ω

Texas Instruments  THS9000DRWT

The THS9000 is a medium power, cascadeable, gain block optimized for high IF frequencies. The amplifier incorporates internal impedance matching to 50 Ω. The part mounted on the standard EVM achieves greater than 15-dB input and output return loss from 50 MHz to 325 MHz with VS = 5 V, R(BIAS) = 237 Ω, L(COL) = 470 nH. Design requires only two dc-blocking capacitors, one power-supply bypass capacitor, one RF choke, and one bias resistor.