text.skipToContent text.skipToNavigation

THS9001DBVT

50-MHz to 750 MHz Cascadable Amplifier

Packaging

Package | PIN: DBV | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.12
10-24 $2.81
25-99 $2.62
100-249 $2.29
250-499 $2.15
500-749 $1.83
750-999 $1.54
1000+ $1.47

Features

  • High Dynamic Range
    • OIP3 = 36 dBm
    • NF < 4.5 dB
  • Single-Supply Voltage
  • High Speed
    • VS = 3 V to 5 V
    • IS = Adjustable
  • Input/Output Impedance
    • 50 Ω

Texas Instruments  THS9001DBVT

The THS9001 is a medium power, cascadeable, gain block optimized for high IF frequencies. The amplifier incorporates internal impedance matching to 50 Ω, and achieves greater than 15-dB input, and output return loss from 50 MHz to 350 MHz with VS = 5 V, R(BIAS) = 237 Ω, L(COL) = 470 nH. Design requires only 2 dc-blocking capacitors, 1 power-supply bypass capacitor, 1 RF choke, and 1 bias resistor.